Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A BM500026;A/AM-HUB BRG

Application Summary

N/A Porsche 911 - Wheel Bearing Assembly [Front RWD] (2014-2018) Porsche 911 - Wheel Bearing Assembly [Rear RWD] (2014-2018) Porsche Cayenne - Wheel Bearing Assembly [Front AWD] (2011-2018) Porsche Cayenne - Wheel Bearing Assembly [Rear AWD] (2011-2018) Porsche Cayman - Wheel Bearing Assembly [Front RWD] (2016-2016) Porsche Cayman - Wheel Bearing Assembly [Rear RWD] (2016-2016)

National Popularity Code

N/A D

Description-Short

N/A BEARING MODULE

Box Dimensions

Box Height

N/A 9.57 in

Box Width

N/A 2.57 in

Box Length

N/A 6.32 in

Box Weight

N/A 4.041 lb