Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A BM500028;A/AM-HUB BRG

Application Summary

N/A BMW X1 - Wheel Bearing Assembly [Rear AWD] (2012-2015) BMW X1 - Wheel Bearing Assembly [Rear RWD] (2013-2015)

National Popularity Code

N/A D

Description-Short

N/A BEARING MODULE

ABS

N/A Y

Box Dimensions

Box Height

N/A 1.93 in

Box Width

N/A 5.58 in

Box Length

N/A 5.58 in

Box Weight

N/A 3.19 lb