Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A IT

Full Timken Part Number

N/A BM500032;A/AM-HUB BRG

Application Summary

N/A Audi A6 - Wheel Bearing Assembly [Front FWD] (2006-2011) Audi A6 Quattro - Wheel Bearing Assembly [Front AWD] (2005-2011) Audi R8 - Wheel Bearing Assembly [Front AWD] (2008-2015)

National Popularity Code

N/A D

Description-Short

N/A BEARING MODULE

Box Dimensions

Box Height

N/A 2.444 in

Box Width

N/A 4.878 in

Box Length

N/A 4.878 in

Box Weight

N/A 2.788 lb