Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A BM500037;A/AM-WHL BRG

Application Summary

N/A Audi Q7 - Wheel Bearing Assembly [Rear AWD] (2017-2018)

National Popularity Code

N/A W

Description-Short

N/A BEARING MODULE

Box Dimensions

Box Height

N/A 1.944 in

Box Width

N/A 6.628 in

Box Length

N/A 6.628 in

Box Weight

N/A 0.701 lb