Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A DE

Full Timken Part Number

N/A BM500041;A/AM-WHL BRG

Application Summary

N/A Mercedes-Benz E300 - Wheel Bearing Assembly [Rear AWD] (2017-2018) Mercedes-Benz E300 - Wheel Bearing Assembly [Rear RWD] (2017-2018) Mercedes-Benz E400 - Wheel Bearing Assembly [Rear AWD] (2018-2018) Mercedes-Benz E400 - Wheel Bearing Assembly [Rear RWD] (2018-2018) Mercedes-Benz E43 AMG - Wheel Bearing Assembly [Rear AWD] (2017-2018) Mercedes-Benz GLC300 - Wheel Bearing Assembly [Rear AWD] (2016-2019) Mercedes-Benz GLC300 - Wheel Bearing Assembly [Rear RWD] (2016-2019) Mercedes-Benz GLC350e - Wheel Bearing Assembly [Rear AWD] (2018-2018) Mercedes-Benz GLC43 AMG - Wheel Bearing Assembly [Rear AWD] (2017-2018) Mercedes-Benz Maybach S550 - Wheel Bearing Assembly [Rear AWD] (2017-2017) Mercedes-Benz Maybach S560 - Wheel Bearing Assembly [Rear AWD] (2018-2019) Mercedes-Benz Maybach S600 - Wheel Bearing Assembly [Rear RWD] (2016-2017) Mercedes-Benz Maybach S650 - Wheel Bearing Assembly [Rear RWD] (2018-2018) Mercedes-Benz S450 - Wheel Bearing Assembly [Rear AWD] (2018-2018) Mercedes-Benz S450 - Wheel Bearing Assembly [Rear RWD] (2018-2018) Mercedes-Benz S550 - Wheel Bearing Assembly [Rear AWD] (2014-2017) Mercedes-Benz S550 - Wheel Bearing Assembly [Rear RWD] (2014-2017) Mercedes-Benz S550e - Wheel Bearing Assembly [Rear RWD] (2015-2017) Mercedes-Benz S560 - Wheel Bearing Assembly [Rear AWD] (2018-2020) Mercedes-Benz S560 - Wheel Bearing Assembly [Rear RWD] (2018-2020) Mercedes-Benz S600 - Wheel Bearing Assembly [Rear RWD] (2015-2017) Mercedes-Benz S63 AMG - Wheel Bearing Assembly [Rear AWD] (2014-2018) Mercedes-Benz S65 AMG - Wheel Bearing Assembly [Rear RWD] (2015-2018)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 5.94 in

Box Width

N/A 5.94 in

Box Length

N/A 4.44 in

Box Weight

N/A 3.597 lb