Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA500701;A/AM-HUB BRG

Application Summary

N/A Nissan Pathfinder - Wheel Bearing and Hub Assembly [Rear 4WD] (2005-2012) Nissan Pathfinder - Wheel Bearing and Hub Assembly [Rear RWD] (2005-2012)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M12X1.25

Bearing Type

N/A Tapered

ABS

N/A N

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 32

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 12.528 lb