Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590095;A/AM-HUB BRG

Application Summary

N/A Ford Fusion - Wheel Bearing and Hub Assembly [Rear FWD] (2006-2007) Lincoln MKZ - Wheel Bearing and Hub Assembly [Rear FWD] (2007-2012) Lincoln Zephyr - Wheel Bearing and Hub Assembly [Rear FWD] (2006-2006) Mazda 6 - Wheel Bearing and Hub Assembly [Rear FWD] (2003-2004) Mercury Milan - Wheel Bearing and Hub Assembly [Rear FWD] (2011-2011)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 6.026 lb