Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590106;A/AM-HUB BRG

Application Summary

N/A Audi A3 - Wheel Bearing and Hub Assembly [Front FWD] (2009-2013) Audi A3 Quattro - Wheel Bearing and Hub Assembly [Front AWD] (2006-2013) Audi A3 Quattro - Wheel Bearing and Hub Assembly [Rear AWD] (2006-2013) Audi Q3 - Wheel Bearing and Hub Assembly [Front FWD] (2015-2018) Audi Q3 Quattro - Wheel Bearing and Hub Assembly [Front AWD] (2015-2018) Audi Q3 Quattro - Wheel Bearing and Hub Assembly [Rear AWD] (2015-2018) Audi TT - Wheel Bearing and Hub Assembly [Front FWD] (2008-2009) Audi TT Quattro - Wheel Bearing and Hub Assembly [Front AWD] (2008-2015) Audi TT Quattro - Wheel Bearing and Hub Assembly [Rear AWD] (2008-2015) Audi TT RS Quattro - Wheel Bearing and Hub Assembly [Rear AWD] (2012-2013) Audi TTS Quattro - Wheel Bearing and Hub Assembly [Front AWD] (2009-2015) Audi TTS Quattro - Wheel Bearing and Hub Assembly [Rear AWD] (2009-2015) Volkswagen Beetle - Wheel Bearing and Hub Assembly [Front FWD] (2012-2019) Volkswagen CC - Wheel Bearing and Hub Assembly [Front AWD] (2009-2017) Volkswagen CC - Wheel Bearing and Hub Assembly [Front FWD] (2009-2017) Volkswagen CC - Wheel Bearing and Hub Assembly [Rear AWD] (2009-2016) Volkswagen Eos - Wheel Bearing and Hub Assembly [Front FWD] (2007-2016) Volkswagen Golf - Wheel Bearing and Hub Assembly [Front FWD] (2010-2014) Volkswagen GTI - Wheel Bearing and Hub Assembly [Front FWD] (2006-2014) Volkswagen Jetta - Wheel Bearing and Hub Assembly [Front FWD] (2006-2018) Volkswagen Passat - Wheel Bearing and Hub Assembly [Front AWD] (2006-2008) Volkswagen Passat - Wheel Bearing and Hub Assembly [Front FWD] (2006-2020) Volkswagen Passat - Wheel Bearing and Hub Assembly [Rear AWD] (2006-2007) Volkswagen R32 - Wheel Bearing and Hub Assembly [Rear AWD] (2008-2008) Volkswagen Rabbit - Wheel Bearing and Hub Assembly [Front FWD] (2006-2009) Volkswagen Tiguan - Wheel Bearing and Hub Assembly [Front AWD] (2009-2017) Volkswagen Tiguan - Wheel Bearing and Hub Assembly [Front FWD] (2009-2017) Volkswagen Tiguan - Wheel Bearing and Hub Assembly [Rear AWD] (2009-2017) Volkswagen Tiguan Limited - Wheel Bearing and Hub Assembly [Front AWD] (2017-2018) Volkswagen Tiguan Limited - Wheel Bearing and Hub Assembly [Front FWD] (2017-2018) Volkswagen Tiguan Limited - Wheel Bearing and Hub Assembly [Rear AWD] (2017-2018)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.481

Bolt Size

N/A M12x1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 36

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 7.026 lb