Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A HA590136;A/AM-HUB BRG

Application Summary

N/A Lexus GS F - Wheel Bearing and Hub Assembly [Rear RWD] (2016-2020) Lexus GS300 - Wheel Bearing and Hub Assembly [Rear AWD] (2006-2006) Lexus GS300 - Wheel Bearing and Hub Assembly [Rear RWD] (2006-2006) Lexus GS350 - Wheel Bearing and Hub Assembly [Rear AWD] (2007-2011) Lexus GS350 - Wheel Bearing and Hub Assembly [Rear RWD] (2007-2011) Lexus GS430 - Wheel Bearing and Hub Assembly [Rear RWD] (2006-2007) Lexus GS450h - Wheel Bearing and Hub Assembly [Rear RWD] (2007-2011) Lexus GS460 - Wheel Bearing and Hub Assembly [Rear RWD] (2008-2011) Lexus IS F - Wheel Bearing and Hub Assembly [Rear RWD] (2008-2013) Lexus IS250 - Wheel Bearing and Hub Assembly [Rear AWD] (2006-2013) Lexus IS250 - Wheel Bearing and Hub Assembly [Rear RWD] (2006-2015) Lexus IS350 - Wheel Bearing and Hub Assembly [Rear AWD] (2011-2013) Lexus IS350 - Wheel Bearing and Hub Assembly [Rear RWD] (2006-2015) Lexus RC F - Wheel Bearing and Hub Assembly [Rear RWD] (2015-2020)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.497

Bolt Size

N/A M12X1.25

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Modified

Spline Quantity

N/A 30

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 9.328 lb