Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A GB

Full Timken Part Number

N/A HA590159;A/AM-HUB BRG

Application Summary

N/A Audi A3 - Wheel Bearing and Hub Assembly [Rear FWD] (2006-2020) Audi A3 Sportback e-tron - Wheel Bearing and Hub Assembly [Rear FWD] (2016-2018) Volkswagen Beetle - Wheel Bearing and Hub Assembly [Rear FWD] (2012-2013) Volkswagen e-Golf - Wheel Bearing and Hub Assembly [Rear FWD] (2015-2019) Volkswagen Golf - Wheel Bearing and Hub Assembly [Rear FWD] (2010-2020) Volkswagen Golf City - Wheel Bearing and Hub Assembly [Rear FWD] (2007-2010) Volkswagen Golf SportWagen - Wheel Bearing and Hub Assembly [Rear FWD] (2015-2019) Volkswagen GTI - Wheel Bearing and Hub Assembly [Rear FWD] (2006-2020) Volkswagen Jetta - Wheel Bearing and Hub Assembly [Rear FWD] (2011-2020) Volkswagen Rabbit - Wheel Bearing and Hub Assembly [Rear FWD] (2006-2009)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Size

N/A M14X1.5

Bolt Qty

N/A 5

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Flange Shape

N/A Circle

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 4.026 lb