Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A HA590259K;A/AM-HUB BRG

Application Summary

N/A Ford Explorer - Wheel Bearing and Hub Assembly [Rear 4WD] (2002-2010) Ford Explorer - Wheel Bearing and Hub Assembly [Rear AWD] (2003-2004) Ford Explorer - Wheel Bearing and Hub Assembly [Rear RWD] (2002-2010) Ford Explorer Sport Trac - Wheel Bearing and Hub Assembly [Rear 4WD] (2007-2010) Ford Explorer Sport Trac - Wheel Bearing and Hub Assembly [Rear RWD] (2007-2010) Mercury Mountaineer - Wheel Bearing and Hub Assembly [Rear 4WD] (2002-2003) Mercury Mountaineer - Wheel Bearing and Hub Assembly [Rear AWD] (2002-2010) Mercury Mountaineer - Wheel Bearing and Hub Assembly [Rear RWD] (2002-2010)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.488

Bearing Type

N/A Tapered

ABS

N/A N

Wheel Stud Size (in.)

N/A 1/2-20

Wheel Stud Qty

N/A 5

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 7.5 in

Box Length

N/A 7.5 in

Box Weight

N/A 8.666 lb