Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A HA590262;A/AM-HUB BRG

Application Summary

N/A Chevrolet Captiva Sport - Wheel Bearing and Hub Assembly [Front AWD] (2012-2012) Chevrolet Captiva Sport - Wheel Bearing and Hub Assembly [Front FWD] (2012-2015) Chevrolet Equinox - Wheel Bearing and Hub Assembly [Front AWD] (2007-2009) Chevrolet Equinox - Wheel Bearing and Hub Assembly [Front FWD] (2007-2009) Pontiac Torrent - Wheel Bearing and Hub Assembly [Front AWD] (2007-2009) Pontiac Torrent - Wheel Bearing and Hub Assembly [Front FWD] (2007-2009) Saturn Vue - Wheel Bearing and Hub Assembly [Front AWD] (2008-2010) Saturn Vue - Wheel Bearing and Hub Assembly [Front FWD] (2008-2010) Suzuki XL-7 - Wheel Bearing and Hub Assembly [Front AWD] (2007-2009) Suzuki XL-7 - Wheel Bearing and Hub Assembly [Front FWD] (2007-2009)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.53

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 3

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Triangle

Spline Quantity

N/A 30

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 9.828 lb