Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590313;A/AM-HUB BRG

Application Summary

N/A Subaru BRZ - Wheel Bearing and Hub Assembly [Rear RWD] (2013-2016) Subaru Forester - Wheel Bearing and Hub Assembly [Rear AWD] (2009-2013) Subaru Impreza - Wheel Bearing and Hub Assembly [Rear AWD] (2008-2014) Subaru Legacy - Wheel Bearing and Hub Assembly [Rear AWD] (2010-2014) Subaru Outback - Wheel Bearing and Hub Assembly [Rear AWD] (2010-2014)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 3.937

Bolt Size

N/A M12X1.25

Bolt Qty

N/A 4

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.25

Wheel Stud Qty

N/A 5

Flange Shape

N/A Modified

Spline Quantity

N/A 27

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 8.328 lb