Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A HA590358;A/AM-HUB BRG

Application Summary

N/A Chrysler 300 - Wheel Bearing and Hub Assembly [Rear AWD] (2009-2014) Chrysler 300 - Wheel Bearing and Hub Assembly [Rear RWD] (2009-2014) Dodge Challenger - Wheel Bearing and Hub Assembly [Rear RWD] (2009-2014) Dodge Charger - Wheel Bearing and Hub Assembly [Rear AWD] (2009-2014) Dodge Charger - Wheel Bearing and Hub Assembly [Rear RWD] (2009-2014)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.525

Bolt Size

N/A M10X1.5

Bolt Qty

N/A 4

ABS

N/A N

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Rectangle

Spline Quantity

N/A 32

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 9.328 lb