Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A HA590393;A/AM-HUB BRG

Application Summary

N/A Cadillac SRX - Wheel Bearing and Hub Assembly [Front AWD] (2010-2016) Cadillac SRX - Wheel Bearing and Hub Assembly [Front FWD] (2010-2016) Cadillac SRX - Wheel Bearing and Hub Assembly [Rear AWD] (2010-2016) Cadillac SRX - Wheel Bearing and Hub Assembly [Rear FWD] (2010-2016) Saab 9-4X - Wheel Bearing and Hub Assembly [Front AWD] (2011-2011) Saab 9-4X - Wheel Bearing and Hub Assembly [Front FWD] (2011-2011) Saab 9-4X - Wheel Bearing and Hub Assembly [Rear AWD] (2011-2011) Saab 9-4X - Wheel Bearing and Hub Assembly [Rear FWD] (2011-2011)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.724

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 3

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 6

Flange Shape

N/A Triangular

Spline Quantity

N/A 30

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 9.828 lb