Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A HA590413;A/AM-HUB BRG

Application Summary

N/A Lexus CT200h - Wheel Bearing and Hub Assembly [Rear FWD] (2011-2017) Toyota Corolla - Wheel Bearing and Hub Assembly [Rear FWD] (2019-2020) Toyota Prius - Wheel Bearing and Hub Assembly [Rear FWD] (2016-2020) Toyota Prius Prime - Wheel Bearing and Hub Assembly [Rear FWD] (2017-2020)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.095

Bolt Size

N/A M12x1.5

Bolt Qty

N/A 4

Wheel Stud Size (in.)

N/A M12X1.25

Wheel Stud Qty

N/A 5

Flange Shape

N/A Trapezoid

Spline Quantity

N/A N/A

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 7.081 lb