Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590429;A/AM-HUB BRG

Application Summary

N/A Lexus ES350 - Wheel Bearing and Hub Assembly [Rear Left FWD] (2016-2018) Toyota Avalon - Wheel Bearing and Hub Assembly [Rear Left FWD] (2013-2018) Toyota Camry - Wheel Bearing and Hub Assembly [Rear Left FWD] (2012-2017)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 8.19 in

Box Width

N/A 6.69 in

Box Length

N/A 7.69 in

Box Weight

N/A 3.536 lb