Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A DE

Full Timken Part Number

N/A HA590469;A/AM-HUB BRG

Application Summary

N/A Audi A4 - Wheel Bearing and Hub Assembly [Rear FWD] (2010-2020) Audi A5 - Wheel Bearing and Hub Assembly [Rear FWD] (2010-2014) Audi A6 - Wheel Bearing and Hub Assembly [Rear FWD] (2012-2018)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.409

Bearing Type

N/A Ball Bearing

ABS

N/A N

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 5

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 5.326 lb