Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590478;A/AM-HUB BRG

Application Summary

N/A Ford Police Interceptor Sedan - Wheel Bearing and Hub Assembly [Front AWD] (2013-2019) Ford Police Interceptor Sedan - Wheel Bearing and Hub Assembly [Front FWD] (2014-2019) Ford Special Service Police Sedan - Wheel Bearing and Hub Assembly [Front FWD] (2014-2018) Ford Taurus - Wheel Bearing and Hub Assembly [Front AWD] (2013-2019)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.494

Bolt Size

N/A M12 X 1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A N

Wheel Stud Size (in.)

N/A 1/2-20

Wheel Stud Qty

N/A 5

Flange Shape

N/A Trapezoid

Spline Quantity

N/A 38

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 10.192 lb