Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590486;A/AM-HUB BRG

Application Summary

N/A Buick Allure - Wheel Bearing and Hub Assembly [Front AWD] (2010-2010) Buick Allure - Wheel Bearing and Hub Assembly [Front FWD] (2010-2010) Buick Allure - Wheel Bearing and Hub Assembly [Rear AWD] (2010-2010) Buick Allure - Wheel Bearing and Hub Assembly [Rear FWD] (2010-2010) Buick LaCrosse - Wheel Bearing and Hub Assembly [Front AWD] (2010-2016) Buick LaCrosse - Wheel Bearing and Hub Assembly [Front FWD] (2010-2016) Buick LaCrosse - Wheel Bearing and Hub Assembly [Rear AWD] (2010-2016) Buick LaCrosse - Wheel Bearing and Hub Assembly [Rear FWD] (2010-2016) Buick Regal - Wheel Bearing and Hub Assembly [Front AWD] (2011-2017) Buick Regal - Wheel Bearing and Hub Assembly [Front FWD] (2011-2017) Buick Regal - Wheel Bearing and Hub Assembly [Rear AWD] (2011-2017) Buick Regal - Wheel Bearing and Hub Assembly [Rear FWD] (2011-2017) Cadillac CTS - Wheel Bearing and Hub Assembly [Front AWD] (2008-2018) Cadillac CTS - Wheel Bearing and Hub Assembly [Front RWD] (2008-2009) Cadillac CTS - Wheel Bearing and Hub Assembly [Rear AWD] (2008-2018) Cadillac CTS - Wheel Bearing and Hub Assembly [Rear RWD] (2008-2018) Cadillac XTS - Wheel Bearing and Hub Assembly [Front AWD] (2013-2018) Cadillac XTS - Wheel Bearing and Hub Assembly [Front FWD] (2013-2018) Cadillac XTS - Wheel Bearing and Hub Assembly [Rear AWD] (2013-2018) Cadillac XTS - Wheel Bearing and Hub Assembly [Rear FWD] (2013-2018) Chevrolet Camaro - Wheel Bearing and Hub Assembly [Front RWD] (2010-2015) Chevrolet Camaro - Wheel Bearing and Hub Assembly [Rear RWD] (2010-2015) Chevrolet Equinox - Wheel Bearing and Hub Assembly [Front AWD] (2010-2017) Chevrolet Equinox - Wheel Bearing and Hub Assembly [Front FWD] (2010-2017) Chevrolet Impala - Wheel Bearing and Hub Assembly [Front FWD] (2014-2019) Chevrolet Impala - Wheel Bearing and Hub Assembly [Rear FWD] (2014-2019) Chevrolet Malibu - Wheel Bearing and Hub Assembly [Front FWD] (2013-2015) Chevrolet Malibu - Wheel Bearing and Hub Assembly [Rear FWD] (2013-2015) Chevrolet Malibu Limited - Wheel Bearing and Hub Assembly [Front FWD] (2016-2016) Chevrolet Malibu Limited - Wheel Bearing and Hub Assembly [Rear FWD] (2016-2016) GMC Terrain - Wheel Bearing and Hub Assembly [Front AWD] (2010-2017) GMC Terrain - Wheel Bearing and Hub Assembly [Front FWD] (2010-2017) Saab 9-5 - Wheel Bearing and Hub Assembly [Front AWD] (2010-2011) Saab 9-5 - Wheel Bearing and Hub Assembly [Front FWD] (2011-2011) Saab 9-5 - Wheel Bearing and Hub Assembly [Rear AWD] (2010-2011) Saab 9-5 - Wheel Bearing and Hub Assembly [Rear FWD] (2011-2011)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.713

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Triangle

Spline Quantity

N/A 30

Box Dimensions

Box Height

N/A 8.19 in

Box Width

N/A 6.69 in

Box Length

N/A 7.69 in

Box Weight

N/A 9.07 lb