Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590490;A/AM-HUB BRG

Application Summary

N/A Buick Cascada - Wheel Bearing and Hub Assembly [Rear FWD] (2016-2018) Buick Verano - Wheel Bearing and Hub Assembly [Rear FWD] (2013-2017) Cadillac ELR - Wheel Bearing and Hub Assembly [Rear FWD] (2014-2016) Chevrolet Cruze - Wheel Bearing and Hub Assembly [Rear FWD] (2013-2015) Chevrolet Volt - Wheel Bearing and Hub Assembly [Rear FWD] (2013-2015)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.522

Bolt Size

N/A M10 X 1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12 X 1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Trapezoid

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 9.344 lb