Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590526;A/AM-HUB BRG

Application Summary

N/A Mercedes-Benz GL350 - Wheel Bearing and Hub Assembly [Front AWD] (2013-2016) Mercedes-Benz GL450 - Wheel Bearing and Hub Assembly [Front AWD] (2013-2016) Mercedes-Benz GL550 - Wheel Bearing and Hub Assembly [Front AWD] (2013-2016) Mercedes-Benz GL63 AMG - Wheel Bearing and Hub Assembly [Front AWD] (2013-2016) Mercedes-Benz GLE300d - Wheel Bearing and Hub Assembly [Front AWD] (2016-2017) Mercedes-Benz GLE350 - Wheel Bearing and Hub Assembly [Front AWD] (2016-2018) Mercedes-Benz GLE350 - Wheel Bearing and Hub Assembly [Front RWD] (2016-2018) Mercedes-Benz GLE400 - Wheel Bearing and Hub Assembly [Front AWD] (2016-2017) Mercedes-Benz GLE43 AMG - Wheel Bearing and Hub Assembly [Front AWD] (2017-2018) Mercedes-Benz GLE450 AMG - Wheel Bearing and Hub Assembly [Front AWD] (2016-2016) Mercedes-Benz GLE550e - Wheel Bearing and Hub Assembly [Front AWD] (2016-2018) Mercedes-Benz GLE63 AMG - Wheel Bearing and Hub Assembly [Front AWD] (2016-2018) Mercedes-Benz GLE63 AMG S - Wheel Bearing and Hub Assembly [Front AWD] (2016-2018) Mercedes-Benz GLS350d - Wheel Bearing and Hub Assembly [Front AWD] (2017-2017) Mercedes-Benz GLS450 - Wheel Bearing and Hub Assembly [Front AWD] (2017-2018) Mercedes-Benz GLS550 - Wheel Bearing and Hub Assembly [Front AWD] (2017-2018) Mercedes-Benz GLS63 AMG - Wheel Bearing and Hub Assembly [Front AWD] (2017-2018) Mercedes-Benz ML250 - Wheel Bearing and Hub Assembly [Front AWD] (2015-2015) Mercedes-Benz ML350 - Wheel Bearing and Hub Assembly [Front AWD] (2012-2015) Mercedes-Benz ML400 - Wheel Bearing and Hub Assembly [Front AWD] (2015-2015) Mercedes-Benz ML550 - Wheel Bearing and Hub Assembly [Front AWD] (2012-2014) Mercedes-Benz ML63 AMG - Wheel Bearing and Hub Assembly [Front AWD] (2012-2015)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.42

Bolt Size

N/A M12 X 1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14 X 1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Rectangle

Spline Quantity

N/A 30

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 10.363 lb