Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A DE

Full Timken Part Number

N/A HA590561;A/AM-HUB BRG

Application Summary

N/A BMW i3 - Wheel Bearing and Hub Assembly [Rear RWD] (2014-2018) BMW i3s - Wheel Bearing and Hub Assembly [Rear RWD] (2018-2018) BMW i8 - Wheel Bearing and Hub Assembly [Front AWD] (2014-2017) BMW i8 - Wheel Bearing and Hub Assembly [Rear AWD] (2014-2017) BMW X1 - Wheel Bearing and Hub Assembly [Front AWD] (2016-2018) BMW X1 - Wheel Bearing and Hub Assembly [Front FWD] (2017-2018) BMW X2 - Wheel Bearing and Hub Assembly [Front AWD] (2018-2018) BMW X2 - Wheel Bearing and Hub Assembly [Front FWD] (2018-2018) Mini Cooper - Wheel Bearing and Hub Assembly [Front FWD] (2014-2018) Mini Cooper Clubman - Wheel Bearing and Hub Assembly [Front AWD] (2017-2018) Mini Cooper Clubman - Wheel Bearing and Hub Assembly [Front FWD] (2016-2018) Mini Cooper Countryman - Wheel Bearing and Hub Assembly [Front AWD] (2017-2018) Mini Cooper Countryman - Wheel Bearing and Hub Assembly [Front FWD] (2017-2018)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.41

Bolt Size

N/A M12 X 1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14 X 1.25

Wheel Stud Qty

N/A 5

Flange Shape

N/A Trapezoid

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 7.272 lb