Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A HA590600K;A/AM-HUB BRG

Application Summary

N/A Infiniti I30 - Wheel Bearing and Hub Assembly [Front FWD] (2000-2001) Infiniti I35 - Wheel Bearing and Hub Assembly [Front FWD] (2002-2004) Nissan Altima - Wheel Bearing and Hub Assembly [Front FWD] (2002-2006) Nissan Maxima - Wheel Bearing and Hub Assembly [Front FWD] (2000-2008)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

ABS

N/A N

Wheel Stud Size (in.)

N/A M12X1.25

Wheel Stud Qty

N/A 5

Spline Quantity

N/A 29

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 0.829 lb