Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590606;A/AM-HUB BRG

Application Summary

N/A Chrysler 300 - Wheel Bearing and Hub Assembly [Rear AWD] (2015-2018) Chrysler 300 - Wheel Bearing and Hub Assembly [Rear RWD] (2015-2018) Dodge Challenger - Wheel Bearing and Hub Assembly [Rear AWD] (2017-2018) Dodge Challenger - Wheel Bearing and Hub Assembly [Rear RWD] (2015-2018) Dodge Charger - Wheel Bearing and Hub Assembly [Rear AWD] (2015-2018) Dodge Charger - Wheel Bearing and Hub Assembly [Rear RWD] (2015-2018)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Size

N/A M10 X 1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A N

Wheel Stud Size (in.)

N/A M14 X 1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Trapezoid

Spline Quantity

N/A (35)

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 9.528 lb