Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590614;A/AM-HUB BRG

Application Summary

N/A Hyundai Sonata - Wheel Bearing and Hub Assembly [Rear FWD] (2015-2019) Hyundai Tucson - Wheel Bearing and Hub Assembly [Rear FWD] (2016-2020) Hyundai Veloster N - Wheel Bearing and Hub Assembly [Rear FWD] (2019-2020) Kia Cadenza - Wheel Bearing and Hub Assembly [Rear FWD] (2016-2019) Kia Optima - Wheel Bearing and Hub Assembly [Rear FWD] (2016-2019) Kia Sportage - Wheel Bearing and Hub Assembly [Rear FWD] (2016-2019)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M10 x 1.25

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12 X 1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Trapezoidal

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 8.26 lb