Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A HA590630;A/AM-HUB BRG

Application Summary

N/A Honda HR-V - Wheel Bearing and Hub Assembly [Rear FWD] (2016-2018)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.41

Bolt Size

N/A 12.16

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A N

Wheel Stud Size (in.)

N/A .466

Wheel Stud Qty

N/A 5

Flange Shape

N/A Rectangular

Spline Quantity

N/A (0)

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.13 in

Box Length

N/A 6.13 in

Box Weight

N/A 7.212 lb