Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A SK

Full Timken Part Number

N/A HA590638;A/AM-HUB BRG

Application Summary

N/A Dodge Sprinter 3500 - Wheel Bearing and Hub Assembly [Front RWD] (2007-2009) Mercedes-Benz Sprinter 3500 - Wheel Bearing and Hub Assembly [Front RWD] (2010-2018)

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 5.69 in

Box Width

N/A 8.63 in

Box Length

N/A 8.63 in

Box Weight

N/A 12.03 lb