Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A HA590648;A/AM-HUB BRG

Application Summary

N/A Subaru Crosstrek - Wheel Bearing and Hub Assembly [Front AWD] (2016-2018) Subaru Forester - Wheel Bearing and Hub Assembly [Front AWD] (2014-2018) Subaru Impreza - Wheel Bearing and Hub Assembly [Front AWD] (2014-2016) Subaru XV Crosstrek - Wheel Bearing and Hub Assembly [Front AWD] (2014-2015)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 9.607 lb