Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590678;A/AM-HUB BRG

Application Summary

N/A BMW X1 - Wheel Bearing and Hub Assembly [Rear AWD] (2016-2018) BMW X2 - Wheel Bearing and Hub Assembly [Rear AWD] (2018-2018) Mini Cooper Clubman - Wheel Bearing and Hub Assembly [Rear AWD] (2017-2018) Mini Cooper Countryman - Wheel Bearing and Hub Assembly [Rear FWD] (2017-2018)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 4.25 in

Box Width

N/A 5.75 in

Box Length

N/A 5.75 in

Box Weight

N/A 7.851 lb