Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A HA590689;A/AM-HUB BRG

Application Summary

N/A Cadillac CT6 - Wheel Bearing and Hub Assembly [Front RWD] (2016-2018) Cadillac CTS - Wheel Bearing and Hub Assembly [Front RWD] (2017-2018) Chevrolet Camaro - Wheel Bearing and Hub Assembly [Front RWD] (2016-2019)

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 6.51 in

Box Width

N/A 6.41 in

Box Length

N/A 5.32 in

Box Weight

N/A 9.02 lb