Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A TW

Full Timken Part Number

N/A HA590698;A/AM-HUB BRG

Application Summary

N/A Honda Ridgeline - Wheel Bearing and Hub Assembly [Rear FWD] (2017-2020)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.51 in

Box Length

N/A 6.51 in

Box Weight

N/A 9.2 lb