Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590731;A/AM-HUB BRG

Application Summary

N/A BMW 530i - Wheel Bearing and Hub Assembly [Front RWD] (2017-2018) BMW 540i - Wheel Bearing and Hub Assembly [Front RWD] (2017-2018)

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 8.6 lb