Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590752;A/AM-HUB BRG

Application Summary

N/A Hyundai Elantra GT - Wheel Bearing and Hub Assembly [Front FWD] (2018-2020) Hyundai Veloster - Wheel Bearing and Hub Assembly [Front FWD] (2019-2020)

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 5.94 in

Box Width

N/A 5.94 in

Box Length

N/A 4.44 in

Box Weight

N/A 6.586 lb