Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A HA592451;A/AM-HUB BRG

Application Summary

N/A Lexus RX330 - Wheel Bearing and Hub Assembly [Rear Right FWD] (2004-2006) Lexus RX350 - Wheel Bearing and Hub Assembly [Rear Right FWD] (2007-2009) Lexus RX400h - Wheel Bearing and Hub Assembly [Rear Right FWD] (2006-2008) Toyota Highlander - Wheel Bearing and Hub Assembly [Rear Right FWD] (2004-2007)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Trapazoid (Mod)

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 13.181 lb