Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A SP450202;A/AM-HUB BRG

Application Summary

N/A Ford Explorer Sport - Wheel Bearing and Hub Assembly [Front 4WD] (2003-2003) Ford Explorer Sport Trac - Wheel Bearing and Hub Assembly [Front 4WD] (2003-2005) Ford Ranger - Wheel Bearing and Hub Assembly [Front 4WD] (2003-2010) Mazda B3000 - Wheel Bearing and Hub Assembly [Front 4WD] (2005-2005) Mazda B4000 - Wheel Bearing and Hub Assembly [Front 4WD] (2003-2009)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 3

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Size (in.)

N/A 1/2-20

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 27

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 7.5 in

Box Length

N/A 7.5 in

Box Weight

N/A 12.656 lb