Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A SP500705;A/AM-HUB BRG

Application Summary

N/A Nissan Armada - Wheel Bearing and Hub Assembly [Front 4WD] (2012-2015) Nissan Armada - Wheel Bearing and Hub Assembly [Front RWD] (2012-2015) Nissan Titan - Wheel Bearing and Hub Assembly [Front 4WD] (2011-2015) Nissan Titan - Wheel Bearing and Hub Assembly [Front RWD] (2012-2015)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Size

N/A M14X1.5

Bolt Qty

N/A 3

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.25

Wheel Stud Qty

N/A 6

Flange Shape

N/A Triangle

Spline Quantity

N/A 29

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 7.5 in

Box Length

N/A 7.5 in

Box Weight

N/A 12.106 lb