Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A SP500706;A/AM-HUB BRG

Application Summary

N/A Nissan Armada - Wheel Bearing and Hub Assembly [Rear 4WD] (2012-2015) Nissan Armada - Wheel Bearing and Hub Assembly [Rear RWD] (2012-2015)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5.5

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 4

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.25

Wheel Stud Qty

N/A 6

Flange Shape

N/A Square

Spline Quantity

N/A 32

Box Dimensions

Box Height

N/A 8.19 in

Box Width

N/A 6.69 in

Box Length

N/A 7.69 in

Box Weight

N/A 11.284 lb