Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A SP550203;A/AM-HUB BRG

Application Summary

N/A Ford Expedition - Wheel Bearing and Hub Assembly [Rear 4WD] (2003-2006) Ford Expedition - Wheel Bearing and Hub Assembly [Rear RWD] (2003-2006) Lincoln Navigator - Wheel Bearing and Hub Assembly [Rear 4WD] (2003-2006) Lincoln Navigator - Wheel Bearing and Hub Assembly [Rear RWD] (2003-2006)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5.306

Bolt Size

N/A M14X1.5

Bolt Qty

N/A 4

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14x2.0

Wheel Stud Qty

N/A 6

Wheel Studs

N/A Y

Flange Shape

N/A Rectangle

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 5.19 in

Box Width

N/A 8.63 in

Box Length

N/A 8.63 in

Box Weight

N/A 13.846 lb