Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A SP550207;A/AM-HUB BRG

Application Summary

N/A Ford F-150 - Wheel Bearing and Hub Assembly [Front 4WD] (2005-2008) Ford F-150 - Wheel Bearing and Hub Assembly [Front AWD] (2008-2008) Lincoln Mark LT - Wheel Bearing and Hub Assembly [Front 4WD] (2006-2008)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5.315

Bolt Size

N/A M14X1.5

Bolt Qty

N/A 4

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14X2

Wheel Stud Qty

N/A 6

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 45

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 7.5 in

Box Length

N/A 7.5 in

Box Weight

N/A 15.366 lb