Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A SP580205;A/AM-HUB BRG

Application Summary

N/A Ford Excursion - Wheel Bearing and Hub Assembly [Front 4WD] (2000-2005) Ford F-250 Super Duty - Wheel Bearing and Hub Assembly [Front 4WD] (1999-2004) Ford F-350 Super Duty - Wheel Bearing and Hub Assembly [Front 4WD] (1999-2004)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 6.693

Bolt Size

N/A M14X1.5

Bolt Qty

N/A 4

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 8

Flange Shape

N/A Square

Spline Quantity

N/A 55

Box Dimensions

Box Height

N/A 8.75 in

Box Width

N/A 9.5 in

Box Length

N/A 10.25 in

Box Weight

N/A 23.781 lb