Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 9/16 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A 1..KLLG

Seal Type

N/A Labyrinth Seal

Collar No.

N/A S1009K

Basic Outer Ring Size

N/A 203

Dimensions

Outside Diameter D

N/A 1.575 in40 mm

Inner Ring Width B

N/A 1.094 in27.78 mm

Outside Ring Width C

N/A 0.472 in12 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.547 in13.9 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 1.125 in28.6 mm

Dimension B1

N/A 1.469 in37.3 mm

Dimension B2

N/A 0.531 in13.5 mm

Dimension D1

N/A 1.75 in44.45 mm

Dimension T

N/A 0.042 in1.07 mm

Dimension K

N/A 0.12 in3.05 mm

Dimension L

N/A 0.156 in4 mm

Basic Load Ratings

Static Load Rating

N/A 1060 lbf4700 N

Dynamic Load Rating

N/A 2400 lbf10700 N