Unit of Measure

Specifications

Manufacturing Part Number

N/A 1012KRRB + COL

Series

N/A Industrial

Shaft Size d

N/A 3/4 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A 1..KRRB

Seal Type

N/A Shroud Seal

Dimensions

Outside Diameter D

N/A 1.85 in47 mm

Inner Ring Width B

N/A 1.344 in34.13 mm

Outside Ring Width C

N/A 0.551 in14 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.673 in17.1 mm

Set Screw Size

N/A 1/4-20

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 1.311 in33.3 mm

Dimension B1

N/A 1.72 in43.7 mm

Dimension B2

N/A 0.531 in13.5 mm

Basic Load Ratings

Static Load Rating

N/A 1480 lbf6500 N

Dynamic Load Rating

N/A 3190 lbf14200 N