
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Manufacturing Part Number |
N/A 1115KL + COL |
Series |
N/A Industrial |
Shaft Size d |
N/A 1 15/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A 1..KL |
Seal Type |
N/A Labyrinth Seal |
Dimensions
Outside Diameter D |
N/A 3.543 in90 mm |
Inner Ring Width B |
N/A 1.937 in49.21 mm |
Outside Ring Width C |
N/A 0.906 in23 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.969 in24.6 mm |
Set Screw Size |
N/A 3/8-16 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 2.752 in69.9 mm |
Dimension B1 |
N/A 2.469 in62.7 mm |
Dimension B2 |
N/A 0.72 in18.3 mm |