Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 30 mm

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A GE..KRR

Seal Type

N/A Shroud Seal

Dimensions

Outside Diameter D

N/A 2.441 in62 mm

Inner Ring Width B

N/A 1.4370 in36.51 mm

Outside Ring Width C

N/A 0.709 in18 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.72 in18.3 mm

Set Screw Size

N/A M8x1.25

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 1.736 in44.1 mm

Dimension M

N/A 0.156 in3.96 mm

Dimension B1

N/A 1.906 in48.4 mm

Dimension B2

N/A 0.626 in15.9 mm

Basic Load Ratings

Static Load Rating

N/A 2530 lbf11300 N

Dynamic Load Rating

N/A 4850 lbf21600 N