Unit of Measure

Specifications

Series

N/A Standard

Shaft Size d

N/A 35 mm

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A GRAE..RR

Seal Type

N/A Molded Shroud

Dimensions

Outside Diameter D

N/A 2.835 in72 mm

Inner Ring Width B

N/A 1 in25.4 mm

Outside Ring Width C

N/A 0.748 in19 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.374 in9.5 mm

Set Screw Size

N/A M10x1.5

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.126 in54 mm

Dimension M

N/A 0.145 in3.68 mm

Dimension B1

N/A 1.531 in38.9 mm

Dimension B2

N/A 0.673 in17.1 mm

Basic Load Ratings

Static Load Rating

N/A 3440 lbf15300 N

Dynamic Load Rating

N/A 6400 lbf28500 N