Unit of Measure

Specifications

Series

N/A Standard

Shaft Size d

N/A 1 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A RA..DD

Collar No.

N/A S1100K

Basic Outer Ring Size

N/A 205

Dimensions

Outside Diameter D

N/A 2.047 in52 mm

Inner Ring Width B

N/A 0.844 in21.44 mm

Outside Ring Width C

N/A 0.591 in15.01 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.295 in7.49 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 1.5 in38.1 mm

Dimension B1

N/A 1.219 in30.96 mm

Dimension B2

N/A 0.531 in13.49 mm

Dimension G

N/A 0.548 in13.92 mm

Dimension L

N/A 0.156 in3.97 mm

Basic Load Ratings

Static Load Rating

N/A 1560 lbf6950 N

Dynamic Load Rating

N/A 3450 lbf15600 N