Unit of Measure

Specifications

Series

N/A Standard

Shaft Size d

N/A 1 1/8 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A RA..DD

Collar No.

N/A S1102K

Basic Outer Ring Size

N/A 206

Dimensions

Outside Diameter D

N/A 2.441 in62 mm

Inner Ring Width B

N/A 0.938 in23.83 mm

Outside Ring Width C

N/A 0.709 in18.01 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.354 in8.99 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 1.75 in44.45 mm

Dimension B1

N/A 1.406 in35.72 mm

Dimension B2

N/A 0.625 in15.88 mm

Dimension G

N/A 0.583 in14.81 mm

Dimension L

N/A 0.156 in3.97 mm

Basic Load Ratings

Static Load Rating

N/A 2280 lbf10000 N

Dynamic Load Rating

N/A 4800 lbf21600 N