Unit of Measure

Specifications

Series

N/A Standard

Shaft Size d

N/A 1 7/16 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A RA..DD

Collar No.

N/A S1107K

Basic Outer Ring Size

N/A 207

Dimensions

Outside Diameter D

N/A 2.835 in72 mm

Inner Ring Width B

N/A 1 in25.4 mm

Outside Ring Width C

N/A 0.748 in19 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.374 in9.5 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.125 in53.98 mm

Dimension B1

N/A 1.531 in38.89 mm

Dimension B2

N/A 0.672 in17.07 mm

Dimension G

N/A 0.626 in15.9 mm

Dimension L

N/A 0.156 in3.97 mm

Basic Load Ratings

Static Load Rating

N/A 3050 lbf13700 N

Dynamic Load Rating

N/A 6400 lbf28500 N