
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Light-Duty |
Shaft Size d |
N/A 3/4 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A RAL..NPPB |
Collar No. |
N/A LS012K |
Basic Outer Ring Size |
N/A 9104 |
Dimensions
Outside Diameter D |
N/A 1.654 in42 mm |
Inner Ring Width B |
N/A 0.6560 in16.67 mm |
Outside Ring Width C |
N/A 0.472 in12 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.236 in6 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 1.172 in29.8 mm |
Dimension B1 |
N/A 0.969 in24.6 mm |
Dimension B2 |
N/A 0.438 in11.1 mm |
Dimension F |
N/A 0.99 in25.15 mm |
Dimension G |
N/A 0.42 in10.66 mm |
Dimension L |
N/A 0.125 in3.2 mm |